??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906595 - VIP/S/D25M/BASE 1-8/L/C/EX
Bill of material
PHOENIX CONTACT 2906595
Product number of the Manufacturer
2906595
Short Description
Base module
Long Description
Interface module, connection 1: Screw connection, connection 2: D-SUB 25 1x 25-position, connection 3: Screw connection 2x, number of channels: 8
Manufacturer Type Description
VIP/S/D25M/BASE 1-8/L/C/EX
Preview
International product number
4055626184609
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
40
rated current
4 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
IECEx, ATEX, CSA, CSAus, ATEX, cUL Listed, UL Listed
width
123.14 mm
height
106.828013 mm
net weight
0.4423 kg
depth
72.20 mm
Pole number
25
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4055626184609
Manufacturer product designation
Base module
Manufacturer product description
8-channel VIP I/O marshalling base element for universal use. All connections as screw connection technology. This module with the D-SUB 25 connector is pin compatible with the Foxboro I/A series DCS.
Product type
VIP/S/D25M/BASE 1-8/L/C/EX
URI of the product
http://www.phoenixcontact.com/product/2906595
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
预览
3D
2D
下载CAD模型