??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906444 - FUSE/TE5/2A/F-5PCS
Bill of material
PHOENIX CONTACT 2906444
Product number of the Manufacturer
2906444
Short Description
Fuse set
Long Description
Plug-in fuse (TE5®); nominal current: 2 A; tripping behavior: fast-blow (F)
Manufacturer Type Description
FUSE/TE5/2A/F-5PCS
Preview
International product number
4055626337449
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
23
Rated current [In] for the power loss specification
2 A
Power loss per pole, current-dependent [PlIp]
0.450 W
net weight
0.003 kg
Nominal current
2 A
release characteristic
fast (F)
GTIN
4055626337449
Manufacturer product designation
Fuse set
Manufacturer product description
Plug-in fuse (TE5®); nominal current: 2 A; tripping behavior: fast-blow (F)
Product type
FUSE/TE5/2A/F-5PCS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85361010
Country of origin
US
Deeplink
Deeplink
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok