??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906441 - FLKM 50/KDS3-MT/SC054
Bill of material
PHOENIX CONTACT 2906441
Product number of the Manufacturer
2906441
Short Description
Interface module
Long Description
Interface module, connection 1: Screw connection with disconnect knife 40-position, connection 2: IDC/FLK pin strip 1x 50-position
Manufacturer Type Description
FLKM 50/KDS3-MT/SC054
Preview
International product number
4055626076904
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
rated voltage
25 V
rated current
1 A
Application standards
DIN EN 50178: 1998-04
width
213.75 mm
height
77 mm
net weight
0.470 kg
depth
52.5 mm
Pole number
40
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4055626076904
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE termination board with knife disconnection and 50-pos. flat cable connector, module width: 214 mm
Product type
FLKM 50/KDS3-MT/SC054
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей