??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906121 - UM-D37M/16RSC-24DC/DO/C3/R IM
Bill of material
PHOENIX CONTACT 2906121
Product number of the Manufacturer
2906121
Short Description
Active module
Long Description
VARIOFACE 16-channel module intended for use with Honeywell® Experion C300 24 V digital IOTA, right-hand version, 3 A, 120 V, inter-marshalling
Manufacturer Type Description
UM-D37M/16RSC-24DC/DO/C3/R IM
Preview
International product number
4055626078021
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
28
width
244 mm
height
142.300 mm
rated voltage
24 V
rated current
0.007 A
net weight
0.860 kg
depth
66.800 mm
Pole number
37
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4055626078021
Manufacturer product designation
Active module
Manufacturer product description
VARIOFACE 16-channel module intended for use with Honeywell® Experion C300 24 V digital IOTA, right-hand version, 3 A, 120 V, inter-marshalling
Product type
UM-D37M/16RSC-24DC/DO/C3/R IM
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
US
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part