??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905969 - FUSE/TE5/800MA/F-10PCS
Bill of material
PHOENIX CONTACT 2905969
Product number of the Manufacturer
2905969
Short Description
Fuse set
Long Description
Fuse set, number: 10 Pcs., nominal current: 0.8 A, tripping characteristic: fast-blow (F)
Manufacturer Type Description
FUSE/TE5/800MA/F-10PCS
Preview
International product number
4055626081250
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
38
Rated current [In] for the power loss specification
0.800 A
Power loss per pole, current-dependent [PlIp]
0.160 W
net weight
0.004 kg
Nominal current
0.800 A
release characteristic
fast (F)
GTIN
4055626081250
Manufacturer product designation
Fuse set
Manufacturer product description
Plug-in fuse (TE5®); nominal current: 800 mA; tripping behavior: fast-blow (F)
Product type
FUSE/TE5/800MA/F-10PCS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85361010
Country of origin
US
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part