??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905960 - UM-FLK10-5RSC-24DC/DO/ROC800
Bill of material
PHOENIX CONTACT 2905960
Product number of the Manufacturer
2905960
Short Description
Active module
Long Description
VARIOFACE module intended for use with the Emerson ROC800-series digital output modules. UL recognized to Class I, Div. 2.
Manufacturer Type Description
UM-FLK10-5RSC-24DC/DO/ROC800
Preview
International product number
4055626047478
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
23
width
64 mm
height
142.300 mm
net weight
0.269 kg
depth
78.900 mm
Pole number
10
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4055626047478
Manufacturer product designation
Active module
Manufacturer product description
VARIOFACE module intended for use with the Emerson ROC800-series digital output modules. UL recognized to Class I, Div. 2.
Product type
UM-FLK10-5RSC-24DC/DO/ROC800
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir