??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905959 - UM-FLK10/DI/FU/ROC800
Bill of material
PHOENIX CONTACT 2905959
Product number of the Manufacturer
2905959
Short Description
Passive module
Long Description
Fuse module, connection 1: Screw connection 16-position, connection 2: IDC/FLK pin strip 1x 10-position, number of channels: 8
Manufacturer Type Description
UM-FLK10/DI/FU/ROC800
Preview
International product number
4055626047461
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
23
width
54 mm
height
92.300 mm
rated voltage
24 V
net weight
0.161 kg
depth
65.500 mm
Pole number
16
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4055626047461
Manufacturer product designation
Passive module
Manufacturer product description
VARIOFACE module intended for use with the ROC800 controller digital input cards. UL recognized to Class I, Div. 2.
Product type
UM-FLK10/DI/FU/ROC800
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models