??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905905 - TC-2KS40-AO16-M-PRH-CS
Bill of material
PHOENIX CONTACT 2905905
Product number of the Manufacturer
2905905
Short Description
Module carrier
Long Description
Termination Carrier for redundantly connecting16 MINI Analog signal conditioners to analog input cards of the Yokogawa CENTUM VP controller, via KS40 connector, 40-pos. Suitable for Yokogawa card AAI543.
Manufacturer Type Description
TC-2KS40-AO16-M-PRH-CS
Preview
International product number
4055626019048
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
rated voltage
30 V
rated current
0.023 A
Application standards
DIN EN 50178
width
147 mm
height
170 mm
net weight
1.230 kg
depth
159.5 mm
Pole number
40
mounting type
Top-hat rail TH35
GTIN
4055626019048
Manufacturer product designation
Module carrier
Manufacturer product description
Termination Carrier for redundantly connecting16 MINI Analog signal conditioners to analog input cards of the Yokogawa CENTUM VP controller, via KS40 connector, 40-pos. Suitable for Yokogawa card AAI543.
Product type
TC-2KS40-AO16-M-PRH-CS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models