??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905891 - GEB-SET-T1/T2-MNT-CH
Bill of material
PHOENIX CONTACT 2905891
Product number of the Manufacturer
2905891
Short Description
Surge protection device set
Long Description
Extended surge protection equipment, including lightning/surge arresters for building installation. Arrester set with protective devices for the power supply, including accessories.
Manufacturer Type Description
GEB-SET-T1/T2-MNT-CH
Preview
International product number
4055626006437
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
21
Housing present
No
accessories present
Yes
number of basic element for surge protection device
0
number of combined arresters for data networks/MCR-technology
0
number of combined arresters for power supply systems
0
number of decoupling coils for internal lightning protection
0
number of lightning current arrester for data networks/MCR-technology
0
number of lightning current arrester for power supply systems
1
number of measurement devices for surge protection
0
number of remote signaling modules for lightning current-/surge arrester
0
number of surge protection devices for data networks/MCR-technology
0
number of surge protection devices for power supply systems
0
number of surge protection devices for power supply- and information technology
0
number of surge protection devices for terminal equipment
3
GTIN
4055626006437
Manufacturer product designation
Surge protection device set
Manufacturer product description
Extended surge protection equipment, including lightning/surge arresters for building installation. Arrester set with protective devices for the power supply, including accessories.
Product type
GEB-SET-T1/T2-MNT-CH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85363010
Country of origin
DE
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。