??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905869 - UM-D37M/DS/FU/DI120V/C300/L
Bill of material
PHOENIX CONTACT 2905869
Product number of the Manufacturer
2905869
Short Description
Interface module
Long Description
Interface module, connection 1: Screw connection with disconnect knife, connection 2: D-SUB pin strip 1x 37-position, number of channels: 16, control logic: plusschaltend
Manufacturer Type Description
UM-D37M/DS/FU/DI120V/C300/L
Preview
International product number
4055626081076
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
28
width
100 mm
height
142.300 mm
Application standards
DIN EN 50178
net weight
0.350 kg
depth
65.600 mm
Pole number
37
mounting type
Top-hat rail TH35
GTIN
4055626081076
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE 16-channel module intended for use with Honeywell Experion C300 high voltage digital IOTA: CX-TDI110 & CX-TDI120.
Product type
UM-D37M/DS/FU/DI120V/C300/L
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD