??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905714 - FLKM-2KS50/AAR145/YCS
Bill of material
PHOENIX CONTACT 2905714
Product number of the Manufacturer
2905714
Short Description
Passive module
Long Description
VARIOFACE interface module with screw connection, for Yokogawa RTD module AAR145.
Manufacturer Type Description
FLKM-2KS50/AAR145/YCS
Preview
International product number
4046356989831
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
rated voltage
30 V
rated current
0.100 A
Application standards
DIN EN 50178
width
168.65 mm
height
77 mm
net weight
0.342 kg
depth
57.5 mm
Pole number
50
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4046356989831
Manufacturer product designation
Passive module
Manufacturer product description
VARIOFACE interface module with screw connection, for Yokogawa RTD module AAR145.
Product type
FLKM-2KS50/AAR145/YCS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型