??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905655 - UM-D37M/16RSC-24DC/DO/C300/L
Bill of material
PHOENIX CONTACT 2905655
Product number of the Manufacturer
2905655
Short Description
Active module
Long Description
VARIOFACE 16-channel module intended for use with Honeywell® Experion C300 24 V digital IOTA, left-hand version, 3 A, 120 V
Manufacturer Type Description
UM-D37M/16RSC-24DC/DO/C300/L
Preview
International product number
4055626078007
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
28
width
184 mm
height
142.300 mm
rated voltage
24 V
rated current
0.007 A
certificate/approval
cUL Recognized, UL Recognized
net weight
0.191 kg
depth
64.700 mm
Pole number
37
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4055626078007
Manufacturer product designation
Active module
Manufacturer product description
VARIOFACE 16-channel module intended for use with Honeywell® Experion C300 24 V digital IOTA, left-hand version, 3 A, 120 V
Product type
UM-D37M/16RSC-24DC/DO/C300/L
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models