??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905605 - FUSE/TE5/6.3A/T-10PCS
Bill of material
PHOENIX CONTACT 2905605
Product number of the Manufacturer
2905605
Short Description
Fuse set
Long Description
Fuse set, number: 10 Pcs., nominal current: 6.3 A, tripping characteristic: slow-blow (T)
Manufacturer Type Description
FUSE/TE5/6.3A/T-10PCS
Preview
International product number
4055626297460
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
23
Rated current [In] for the power loss specification
6.300 A
Power loss per pole, current-dependent [PlIp]
1.200 W
net weight
0.005 kg
Nominal current
6.300 A
release characteristic
time-lag
GTIN
4055626297460
Manufacturer product designation
Fuse set
Manufacturer product description
Plug-in fuse (TE5®); nominal current: 6.3 A; tripping behavior: slow-blow (F)
Product type
FUSE/TE5/6.3A/T-10PCS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85361010
Country of origin
US
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part