??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905597 - EMD-SL-PH-690
Bill of material
PHOENIX CONTACT 2905597
Product number of the Manufacturer
2905597
Short Description
Monitoring relay
Long Description
Monitoring relay for monitoring the phase sequence, phase failure and asymmetry of 3-phase voltages at 208 V AC ... 690 V AC, 2 changeover contacts, with screw connection
Manufacturer Type Description
EMD-SL-PH-690
Preview
Application standards
IEC 60664-1
certificate/approval
CE
width
22.5 mm
height
90 mm
net weight
0.154 kg
depth
113 mm
Design of electrical connection
Screw connection
detachable terminals present
No
Number of breaking contacts
0
Number of making contacts
0
Number of changers
2
Phase failure recognition possible
Yes
function over-voltage detection present
No
Phase sequence monitoring
Yes
function undervoltage recognition present
Yes
GTIN
4046356967198
Manufacturer product designation
Monitoring relay
Manufacturer product description
Monitoring relay for monitoring the phase sequence, phase failure and asymmetry of 3-phase voltages at 208 V AC ... 690 V AC, 2 changeover contacts, with screw connection
Product type
EMD-SL-PH-690
GLN of manufacturer
4063151
International product number
4046356967198
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85364900
Country of origin
AT
Deeplink
Deeplink
Previews
3D
2D
Download CAD models