??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905589 - FLT-ISG-CA-100
Bill of material
PHOENIX CONTACT 2905589
Product number of the Manufacturer
2905589
Short Description
Connecting cable
Long Description
Connecting cable for FLT-ISG-100-EX, length 100 mm.
Manufacturer Type Description
FLT-ISG-CA-100
Preview
International product number
4055626002583
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
material
Copper
GTIN
4055626002583
Manufacturer product designation
Connecting cable
Manufacturer product description
Connecting cable for FLT-ISG-100-EX, length 100 mm.
Product type
FLT-ISG-CA-100
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part