??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905241 - CBB 12 2X6RC-PT
Bill of material
PHOENIX CONTACT 2905241
Product number of the Manufacturer
2905241
Short Description
Potential distributors
Long Description
Potential distributors, number of positions: 1, mounting type: DIN rail: 35 mm
Manufacturer Type Description
CBB 12 2X6RC-PT
Preview
International product number
4046356935371
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
Min. line cross section, rigid
0.750 mm^2
Combustibility class
V0
Closing plate required
No
Connection type
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.750 mm^2
Min. operating temperature
-30 °C
Max. operating temperature
60 °C
length
127.800 mm
Assembly type
DIN track
net weight
0.5849 kg
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm^2
Max. line cross section, rigid
16 mm^2
Design
pluggable
GTIN
4046356935371
Manufacturer product designation
Potential distributors
Manufacturer product description
Device circuit breaker boards for twelve thermomagnetic (CB TM1...) or electronic (CB E1... NO) circuit breakers with group remote signaling, central supply, connection for relay contacts, and potential distribution for up to four loads per channel.
Product type
CBB 12 2X6RC-PT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85363090
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models