??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905203 - TC-2KS40-AI16-EX-PR-RS
Bill of material
PHOENIX CONTACT 2905203
Product number of the Manufacturer
2905203
Short Description
Module carrier
Long Description
Termination Carrier for redundantly connecting 16 MACX Analog Ex i repeater power supplies and input signal conditioners or Ex i temperature transducers to analog input cards of the Yokogawa ProSafe-RS controller, via two KS40 connectors, 40-pos. Suitable for Yokogawa SAI143 card.
Manufacturer Type Description
TC-2KS40-AI16-EX-PR-RS
Preview
International product number
4046356951371
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
rated voltage
30 V
rated current
1 A
Application standards
DIN EN 50178
width
242 mm
height
170 mm
net weight
0.100 kg
depth
159.5 mm
Pole number
40
mounting type
Top-hat rail TH35
GTIN
4046356951371
Manufacturer product designation
Module carrier
Manufacturer product description
Termination Carrier for redundantly connecting 16 MACX Analog Ex i repeater power supplies and input signal conditioners or Ex i temperature transducers to analog input cards of the Yokogawa ProSafe-RS controller, via two KS40 connectors, 40-pos. Suitable for Yokogawa SAI143 card.
Product type
TC-2KS40-AI16-EX-PR-RS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models