??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905199 - TC-2KS50-DO32-EX-PR-CS
Bill of material
PHOENIX CONTACT 2905199
Product number of the Manufacturer
2905199
Short Description
Module carrier
Long Description
Termination Carrier for redundantly connecting 32 MACX Analog Ex i solenoid drivers to digital output cards of the Yokogawa Centum VP controller, via two KS50 connectors, 50-pos. Suitable for Yokogawa ADV551 and ADV561 cards.
Manufacturer Type Description
TC-2KS50-DO32-EX-PR-CS
Preview
International product number
4046356950756
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
rated voltage
30 V
rated current
1 A
Application standards
DIN EN 50178
width
448 mm
height
170 mm
net weight
0.333 kg
depth
159.5 mm
Pole number
50
mounting type
Top-hat rail TH35
GTIN
4046356950756
Manufacturer product designation
Module carrier
Manufacturer product description
Termination Carrier for redundantly connecting 32 MACX Analog Ex i solenoid drivers to digital output cards of the Yokogawa Centum VP controller, via two KS50 connectors, 50-pos. Suitable for Yokogawa ADV551 and ADV561 cards.
Product type
TC-2KS50-DO32-EX-PR-CS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models