??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905131 - UM-D37M/DS/FU/LED/AO/C300/R
Bill of material
PHOENIX CONTACT 2905131
Product number of the Manufacturer
2905131
Short Description
Interface module
Long Description
Interface module, connection 1: Screw connection with disconnect knife, connection 2: D-SUB pin strip 1x 37-position, number of channels: 16, control logic: plusschaltend
Manufacturer Type Description
UM-D37M/DS/FU/LED/AO/C300/R
Preview
International product number
4046356947084
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
23
width
104 mm
height
142.300 mm
rated voltage
24 V
rated current
0.500 A
Application standards
DIN EN 50178
net weight
0.408 kg
depth
79 mm
Pole number
37
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4046356947084
Manufacturer product designation
Interface module
Manufacturer product description
16-channel module for Honeywell C300 analog output cards with disconnect, test points, socketed 500 mA fuses and fuse status indicator.
Product type
UM-D37M/DS/FU/LED/AO/C300/R
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
US
Deeplink
Deeplink
预览
3D
2D
下载CAD模型