??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905003 - UM-2KS40/16AI-J/SI/RS/SO225
Bill of material
PHOENIX CONTACT 2905003
Product number of the Manufacturer
2905003
Short Description
Input module
Long Description
16-channel analog input module with screw connection, redundant voltage supply, and additional jumpers for each channel. Suitable for Yokogawa SAI 143 card.
Manufacturer Type Description
UM-2KS40/16AI-J/SI/RS/SO225
Preview
International product number
4046356906937
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
rated voltage
24 V
rated current
0.900 A
Application standards
DIN EN 50178
width
181.4 mm
height
127.5 mm
net weight
0.818 kg
depth
95 mm
Pole number
66
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4046356906937
Manufacturer product designation
Input module
Manufacturer product description
16-channel analog input module with screw connection, redundant voltage supply, and additional jumpers for each channel. Suitable for Yokogawa SAI 143 card.
Product type
UM-2KS40/16AI-J/SI/RS/SO225
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели