??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904684 - TC-2D37SUB-ADIO32-2EX-P-UNI
Bill of material
PHOENIX CONTACT 2904684
Product number of the Manufacturer
2904684
Short Description
Module carrier
Long Description
Universal Termination Carrier for connecting 16 two-channel MACX Analog Ex i signal conditioners to digital or analog I/O cards, via two D-SUB connectors, 37-pos. (1:1 connection)
Manufacturer Type Description
TC-2D37SUB-ADIO32-2EX-P-UNI
Preview
International product number
4046356879651
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
rated voltage
30 V
rated current
1 A
Application standards
DIN EN 50178
certificate/approval
UL Listed, cUL Listed, cUL Listed, UL Listed
width
242.51 mm
height
170 mm
net weight
0.333 kg
depth
159.5 mm
Pole number
37
Degree of soiling
2
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4046356879651
Manufacturer product designation
Module carrier
Manufacturer product description
Universal Termination Carrier for connecting 16 two-channel MACX Analog Ex i signal conditioners to digital or analog I/O cards, via two D-SUB connectors, 37-pos. (1:1 connection)
Product type
TC-2D37SUB-ADIO32-2EX-P-UNI
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models