??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904679 - TC-EC56F-DO16-ESD-A-TRC
Bill of material
PHOENIX CONTACT 2904679
Product number of the Manufacturer
2904679
Short Description
Module carrier
Long Description
Termination carrier for connecting 16 PSR-FSP modules to digital output cards of the Invensys Triconex controller via ELCO connector 8016, 56-pos. Solution for Emergency Shut Down (ESD) applications. Suitable for Invensys Triconex 3625 card.
Manufacturer Type Description
TC-EC56F-DO16-ESD-A-TRC
Preview
International product number
4046356872492
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
rated voltage
24 V
rated current
1.200 A
Application standards
DIN EN 50178
width
304 mm
height
170 mm
net weight
1.460 kg
depth
159.5 mm
Pole number
56
type of electrical connection, control side
ELCO-connector
mounting type
Top-hat rail TH35
GTIN
4046356872492
Manufacturer product designation
Module carrier
Manufacturer product description
Termination carrier for connecting 16 PSR-FSP modules to digital output cards of the Invensys Triconex controller via ELCO connector 8016, 56-pos. Solution for Emergency Shut Down (ESD) applications. Suitable for Invensys Triconex 3625 card.
Product type
TC-EC56F-DO16-ESD-A-TRC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD