??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904290 - VIP-3/PT/RJ45
Bill of material
PHOENIX CONTACT 2904290
Product number of the Manufacturer
2904290
Short Description
Interface module
Long Description
VARIOFACE module with push-in connection and RJ45 connector
Manufacturer Type Description
VIP-3/PT/RJ45
Preview
International product number
4046356813761
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
48 V
rated current
1 A
Application standards
EN 50178
certificate/approval
EAC
width
26.621547 mm
height
76.050132 mm
net weight
0.085 kg
depth
63.00 mm
Pole number
8
Design of the electrical connection (head 1)
Spring pulley connection
type of electrical connection, control side
RJ45
mounting type
Top-hat rail TH35
GTIN
4046356813761
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module with push-in connection and RJ45 connector
Product type
VIP-3/PT/RJ45
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD