??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904286 - VIP-2/PT/FLK50/AB-1756
Bill of material
PHOENIX CONTACT 2904286
Product number of the Manufacturer
2904286
Short Description
Passive module
Long Description
VARIOFACE COMPACT LINE, interface module for Allen-Bradley Controll-Logix, with Controll-Logix-specific labeling
Manufacturer Type Description
VIP-2/PT/FLK50/AB-1756
Preview
International product number
4046356813730
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
92
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
CSA, cUL Recognized, UL Recognized, CSAus
width
97.74 mm
height
72.800132 mm
net weight
0.202 kg
depth
56 mm
Pole number
50
Degree of soiling
2
Design of the electrical connection (head 1)
Spring pulley connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4046356813730
Manufacturer product designation
Passive module
Manufacturer product description
VARIOFACE COMPACT LINE, interface module for Allen-Bradley Controll-Logix, with Controll-Logix-specific labeling
Product type
VIP-2/PT/FLK50/AB-1756
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model