??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904282 - VIP-3/PT/FLK14/8IM/PLC
Bill of material
PHOENIX CONTACT 2904282
Product number of the Manufacturer
2904282
Short Description
Passive module
Long Description
VARIOFACE sensor module, with push-in connection, for connecting 8 pnp sensors
Manufacturer Type Description
VIP-3/PT/FLK14/8IM/PLC
Preview
International product number
4046356813693
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
width
52.02 mm
height
76.8 mm
net weight
0.140 kg
depth
63 mm
Pole number
14
Design of the electrical connection (head 1)
Spring pulley connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4046356813693
Manufacturer product designation
Passive module
Manufacturer product description
VARIOFACE sensor module, with push-in connection, for connecting 8 pnp sensors
Product type
VIP-3/PT/FLK14/8IM/PLC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models