??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904281 - VIP-3/PT/FLK14/8IM/LED/PLC
Bill of material
PHOENIX CONTACT 2904281
Product number of the Manufacturer
2904281
Short Description
Passive module
Long Description
VARIOFACE sensor module, for connecting 8 pnp sensors, with LED
Manufacturer Type Description
VIP-3/PT/FLK14/8IM/LED/PLC
Preview
International product number
4046356813686
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
52 mm
height
75.800 mm
rated voltage
24 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
net weight
0.137 kg
depth
63 mm
Pole number
14
Design of the electrical connection (head 1)
Spring pulley connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4046356813686
Manufacturer product designation
Passive module
Manufacturer product description
VARIOFACE sensor module, for connecting 8 pnp sensors, with LED
Product type
VIP-3/PT/FLK14/8IM/LED/PLC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models