??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904280 - VIP-2/PT/FLK50/LED/PLC
Bill of material
PHOENIX CONTACT 2904280
Product number of the Manufacturer
2904280
Short Description
Passive module
Long Description
VARIOFACE interface module, with push-in connection and light indicator, for 32 channels
Manufacturer Type Description
VIP-2/PT/FLK50/LED/PLC
Preview
International product number
4046356812634
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
92
width
107.900 mm
height
72.100 mm
rated voltage
24 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
net weight
0.217 kg
depth
56 mm
Pole number
50
Design of the electrical connection (head 1)
Spring pulley connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4046356812634
Manufacturer product designation
Passive module
Manufacturer product description
VARIOFACE interface module, with push-in connection and light indicator, for 32 channels
Product type
VIP-2/PT/FLK50/LED/PLC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models