??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904273 - VIP-3/PT/HD26SUB/F
Bill of material
PHOENIX CONTACT 2904273
Product number of the Manufacturer
2904273
Short Description
Interface module
Long Description
VARIOFACE module, with push-in connections and high density D-SUB miniature socket-strip, for mounting on NS 35 rails, no. of pos.: 26
Manufacturer Type Description
VIP-3/PT/HD26SUB/F
Preview
International product number
4046356814829
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
40
rated voltage
25 V
rated current
1 A
Application standards
EN 50178
certificate/approval
CSA, cUL Recognized, UL Recognized, CSAus
width
52.02 mm
height
76.050132 mm
net weight
0.1443 kg
depth
63.00 mm
Pole number
26
Degree of soiling
2
Design of the electrical connection (head 1)
Spring pulley connection
mounting type
Top-hat rail TH35
GTIN
4046356814829
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with push-in connections and high density D-SUB miniature socket-strip, for mounting on NS 35 rails, no. of pos.: 26
Product type
VIP-3/PT/HD26SUB/F
URI of the product
http://www.phoenixcontact.com/product/2904273
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models