??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904263 - VIP-2/PT/D 9SUB/F/LED
Bill of material
PHOENIX CONTACT 2904263
Product number of the Manufacturer
2904263
Short Description
Interface module
Long Description
VARIOFACE module, with push-in connection and D-SUB miniature socket strip, for mounting on NS 35 rails, with LED, 9-pos.
Manufacturer Type Description
VIP-2/PT/D 9SUB/F/LED
Preview
International product number
4046356813402
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
92
width
36.800 mm
height
72.100 mm
rated voltage
24 V
rated current
2 A
Application standards
IEC 60664, DIN EN 50178
net weight
0.090 kg
depth
46.600 mm
Pole number
9
Design of the electrical connection (head 1)
Spring pulley connection
mounting type
Top-hat rail TH35
GTIN
4046356813402
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with push-in connection and D-SUB miniature socket strip, for mounting on NS 35 rails, with LED, 9-pos.
Product type
VIP-2/PT/D 9SUB/F/LED
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD