??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904262 - VIP-3/PT/D50SUB/M/LED
Bill of material
PHOENIX CONTACT 2904262
Product number of the Manufacturer
2904262
Short Description
Interface module
Long Description
VARIOFACE module, with push-in connections and D-SUB miniature pin strip, for mounting on NS 35 rails, with LED, 50-pos.
Manufacturer Type Description
VIP-3/PT/D50SUB/M/LED
Preview
International product number
4046356813396
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
92
width
97.700 mm
height
75.800 mm
rated voltage
24 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
net weight
0.257 kg
depth
63 mm
Pole number
50
Design of the electrical connection (head 1)
Spring pulley connection
mounting type
Top-hat rail TH35
GTIN
4046356813396
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with push-in connections and D-SUB miniature pin strip, for mounting on NS 35 rails, with LED, 50-pos.
Product type
VIP-3/PT/D50SUB/M/LED
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD