??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904113 - TC-2KS50-DO16-ESD-AR-RS
Bill of material
PHOENIX CONTACT 2904113
Product number of the Manufacturer
2904113
Short Description
Module carrier
Long Description
Termination carrier for redundantly connecting 16 PSR-FSP modules to digital output cards of the Yokogawa ProSafe-RS controller, via two KS50 connectors, 50-pos. Solution for Emergency Shut Down (ESD) applications. Suitable for Yokogawa SDV541 card.
Manufacturer Type Description
TC-2KS50-DO16-ESD-AR-RS
Preview
International product number
4046356783743
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
rated voltage
24 V
rated current
1 A
Application standards
DIN EN 50178
certificate/approval
UL Listed, cUL Listed, cUL Listed, UL Listed
width
304 mm
height
170 mm
net weight
1.447 kg
depth
159.5 mm
Pole number
50
mounting type
Top-hat rail TH35
GTIN
4046356783743
Manufacturer product designation
Module carrier
Manufacturer product description
Termination carrier for redundantly connecting 16 PSR-FSP modules to digital output cards of the Yokogawa ProSafe-RS controller, via two KS50 connectors, 50-pos. Solution for Emergency Shut Down (ESD) applications. Suitable for Yokogawa SDV541 card.
Product type
TC-2KS50-DO16-ESD-AR-RS
URI of the product
http://www.phoenixcontact.com/product/2904113
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
预览
3D
2D
下载CAD模型