??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903804 - VIP-2/PT/FLK50 (1-40) /S7
Bill of material
PHOENIX CONTACT 2903804
Product number of the Manufacturer
2903804
Short Description
Passive module
Long Description
VARIOFACE interface module for Siemens SIMATIC® S7-300, with SIMATIC®-specific labeling (1 - 40), with push-in connection, module width: 107.9 mm
Manufacturer Type Description
VIP-2/PT/FLK50 (1-40) /S7
Preview
International product number
4046356796514
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
107.900 mm
height
72.100 mm
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
EAC
net weight
0.218 kg
depth
56 mm
Pole number
50
Degree of soiling
2
Design of the electrical connection (head 1)
Spring pulley connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4046356796514
Manufacturer product designation
Passive module
Manufacturer product description
VARIOFACE interface module for Siemens SIMATIC® S7-300, with SIMATIC®-specific labeling (1 - 40), with push-in connection, module width: 107.9 mm
Product type
VIP-2/PT/FLK50 (1-40) /S7
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели