您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 2903802
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Interface module
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/52/2903802.prj},{NB=2903802},{MANUID=2903802},{BAF016=82.500},{BAA020=72.100},{BAH005=25},{AAF726=1},{AAF040=0.140},{BAB577=56},{AAT080=14},{AAO663=4046356796767},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=2903802},{DESCSHORT=Passive module},{DESCLONG=VARIOFACE interface module for Siemens SIMATIC® S7-300, for max. 16 channels with SIMATIC®-specific labeling (1 - 20), with push-in connection, module width: 82.5 mm},{MANUTYPEDESC=VIP-2/PT/2FLK14 (1-20) /S7},{PREVIEW=../../../_pool_/28/f6/58048_5000_int_04.png},{INTNO=4046356796767},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=92},{AAP798=IEC 60664, DIN EN 50178},{BAB392=EAC},{BAA295=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903802 - VIP-2/PT/2FLK14 (1-20) /S7
Bill of material
PHOENIX CONTACT 2903802
Product number of the Manufacturer
2903802
Short Description
Passive module
Long Description
VARIOFACE interface module for Siemens SIMATIC® S7-300, for max. 16 channels with SIMATIC®-specific labeling (1 - 20), with push-in connection, module width: 82.5 mm
Manufacturer Type Description
VIP-2/PT/2FLK14 (1-20) /S7
Preview
International product number
4046356796767
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
92
width
82.500
mm
height
72.100
mm
rated voltage
25
V
rated current
1
A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
EAC
net weight
0.140
kg
depth
56
mm
Pole number
14
Degree of soiling
2
Design of the electrical connection (head 1)
Spring pulley connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4046356796767
Manufacturer product designation
Passive module
Manufacturer product description
VARIOFACE interface module for Siemens SIMATIC® S7-300, for max. 16 channels with SIMATIC®-specific labeling (1 - 20), with push-in connection, module width: 82.5 mm
Product type
VIP-2/PT/2FLK14 (1-20) /S7
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型