??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903791 - VIP-3/PT/FLK26
Bill of material
PHOENIX CONTACT 2903791
Product number of the Manufacturer
2903791
Short Description
Interface module
Long Description
VARIOFACE module, with push-in connection and flat-ribbon cable connector, for mounting on NS 35 DIN rails, with pin strip plus short and long locking latches for socket strips, 26-pos.
Manufacturer Type Description
VIP-3/PT/FLK26
Preview
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
width
57.1 mm
height
76.8 mm
net weight
0.147 kg
depth
63 mm
Pole number
26
Design of the electrical connection (head 1)
Spring pulley connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4046356796651
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with push-in connection and flat-ribbon cable connector, for mounting on NS 35 DIN rails, with pin strip plus short and long locking latches for socket strips, 26-pos.
Product type
VIP-3/PT/FLK26
GLN of manufacturer
4063151
International product number
4046356796651
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD