??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903787 - VIP-2/PT/FLK10
Bill of material
PHOENIX CONTACT 2903787
Product number of the Manufacturer
2903787
Short Description
Interface module
Long Description
VARIOFACE module, with push-in connections and flat-ribbon cable connector, for mounting on NS 35 rails, with pin strip and short and long locking latches for socket strips, 10-pos.
Manufacturer Type Description
VIP-2/PT/FLK10
Preview
International product number
4046356796613
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
40
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
CSA, cUL Recognized, UL Recognized, CSAus
width
36.78 mm
height
72.8 mm
net weight
0.0895 kg
depth
56.000 mm
Pole number
10
Degree of soiling
2
Design of the electrical connection (head 1)
Spring pulley connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4046356796613
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with push-in connections and flat-ribbon cable connector, for mounting on NS 35 rails, with pin strip and short and long locking latches for socket strips, 10-pos.
Product type
VIP-2/PT/FLK10
URI of the product
http://www.phoenixcontact.com/product/2903787
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models