??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903785 - VIP-3/PT/D50SUB/M
Bill of material
PHOENIX CONTACT 2903785
Product number of the Manufacturer
2903785
Short Description
Interface module
Long Description
VARIOFACE module, with push-in connections and male D-SUB miniature pin strip, for mounting on NS 35 rails, 50-pos.
Manufacturer Type Description
VIP-3/PT/D50SUB/M
Preview
International product number
4046356796590
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
CSA, cUL Recognized, UL Recognized, CSAus
width
97.74 mm
height
76.800132 mm
net weight
0.2495 kg
depth
63.00 mm
Pole number
50
Degree of soiling
2
Design of the electrical connection (head 1)
Spring pulley connection
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4046356796590
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with push-in connections and male D-SUB miniature pin strip, for mounting on NS 35 rails, 50-pos.
Product type
VIP-3/PT/D50SUB/M
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model