??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903784 - VIP-3/PT/D37SUB/F
Bill of material
PHOENIX CONTACT 2903784
Product number of the Manufacturer
2903784
Short Description
Interface module
Long Description
VARIOFACE module, with push-in connections and D-SUB 37 socket connector, for mounting on NS 35 rails
Manufacturer Type Description
VIP-3/PT/D37SUB/F
Preview
rated voltage
25 V
rated current
2 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
EAC
width
72.34 mm
height
76.800132 mm
net weight
0.194 kg
depth
63 mm
Pole number
37
Degree of soiling
2
Design of the electrical connection (head 1)
Spring pulley connection
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4046356814768
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with push-in connections and D-SUB 37 socket connector, for mounting on NS 35 rails
Product type
VIP-3/PT/D37SUB/F
GLN of manufacturer
4063151
International product number
4046356814768
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models