??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903780 - VIP-2/PT/D15SUB/F
Bill of material
PHOENIX CONTACT 2903780
Product number of the Manufacturer
2903780
Short Description
Interface module
Long Description
VARIOFACE module, with push-in connection and D-SUB miniature socket strip, for mounting on NS 35 rails, 15-pos.
Manufacturer Type Description
VIP-2/PT/D15SUB/F
Preview
width
46.900 mm
height
72.100 mm
rated voltage
25 V
rated current
2 A
Application standards
IEC 60664, DIN EN 50178
net weight
0.110 kg
depth
63 mm
Pole number
15
Design of the electrical connection (head 1)
Spring pulley connection
mounting type
Top-hat rail TH35
GTIN
4046356796552
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with push-in connection and D-SUB miniature socket strip, for mounting on NS 35 rails, 15-pos.
Product type
VIP-2/PT/D15SUB/F
GLN of manufacturer
4063151
International product number
4046356796552
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models