??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903740 - FLKM-M12/F/8P/2A/SC044
Bill of material
PHOENIX CONTACT 2903740
Product number of the Manufacturer
2903740
Short Description
Interface module
Long Description
Interface module, connection 1: Spring-cage connection 10-position, connection 2: M12-SAC socket 8-position (Socket, 8-pos., A-coded)
Manufacturer Type Description
FLKM-M12/F/8P/2A/SC044
Preview
International product number
4046356762021
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
38 mm
height
90 mm
rated voltage
25 V
rated current
2 A
Application standards
DIN EN 50178: 1998-04
net weight
0.072 kg
depth
60 mm
Pole number
8
mounting type
Top-hat rail TH35
GTIN
4046356762021
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with spring-cage connection terminal blocks and M12-SAC socket, 8-pos.
Product type
FLKM-M12/F/8P/2A/SC044
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models