??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903609 - FLKM-M12/M/5P/SCO
Bill of material
PHOENIX CONTACT 2903609
Product number of the Manufacturer
2903609
Short Description
Interface module
Long Description
Interface module, connection 1: Spring-cage connection 6-position, connection 2: M12-SAC plugs 5-position
Manufacturer Type Description
FLKM-M12/M/5P/SCO
Preview
International product number
4046356753050
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
27 mm
height
90 mm
rated voltage
24 V
rated current
4 A
Application standards
DIN EN 50178: 1998-04
net weight
0.052 kg
depth
60 mm
Pole number
5
mounting type
Top-hat rail TH35
GTIN
4046356753050
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with spring-cage terminal blocks and M12-SAC plug, 5-pos.
Product type
FLKM-M12/M/5P/SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част