??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903599 - VIP-PT/FLK16/DS/FU/LED/AN/DV
Bill of material
PHOENIX CONTACT 2903599
Product number of the Manufacturer
2903599
Short Description
Passive module
Long Description
Fuse module, connection 1: Push-in connection, connection 2: IDC/FLK pin strip 1x 16-position
Manufacturer Type Description
VIP-PT/FLK16/DS/FU/LED/AN/DV
Preview
International product number
4046356948135
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
122
width
57.100 mm
height
109.800 mm
rated voltage
24 V
rated current
0.063 A
Application standards
DIN EN 50178
net weight
0.100 kg
depth
63 mm
Pole number
16
Design of the electrical connection (head 1)
Spring pulley connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4046356948135
Manufacturer product designation
Passive module
Manufacturer product description
VARIOFACE interface module for 8 channels
Product type
VIP-PT/FLK16/DS/FU/LED/AN/DV
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part