??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903070 - DFLK-D50 SUB/F/FKCT
Bill of material
PHOENIX CONTACT 2903070
Product number of the Manufacturer
2903070
Short Description
Interface module
Long Description
VARIOFACE feed-through module, connection 1: Push-in spring connection, connection 2: D-SUB socket strip 50-position
Manufacturer Type Description
DFLK-D50 SUB/F/FKCT
Preview
International product number
4046356709620
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
rated voltage
25 V
rated current
2.500 A
Application standards
DIN EN 50178, IEC 60664
certificate/approval
cUL Recognized, UL Recognized
width
38 mm
height
143.4 mm
net weight
0.189 kg
depth
46 mm
Pole number
50
Degree of soiling
2
Design of the electrical connection (head 1)
Spring pulley connection
type of electrical connection, control side
D-SUB
mounting type
Wall mounting
GTIN
4046356709620
Manufacturer product designation
Interface module
Manufacturer product description
The VARIOFACE feed-through module implements a 1:1 connection between plug-in push-in spring-cage connection terminal blocks and a D-SUB miniature socket strip (number of positions: 50). There is no separate ground tap.
Product type
DFLK-D50 SUB/F/FKCT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD