??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903065 - DFLK-D15 SUB/F/FKCT
Bill of material
PHOENIX CONTACT 2903065
Product number of the Manufacturer
2903065
Short Description
Interface module
Long Description
VARIOFACE feed-through module, connection 1: Push-in spring connection, connection 2: D-SUB socket strip 15-position
Manufacturer Type Description
DFLK-D15 SUB/F/FKCT
Preview
International product number
4046356709453
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
2.500 A
Application standards
DIN EN 50178, IEC 60664
width
38 mm
height
58.4 mm
net weight
0.078 kg
depth
46 mm
Pole number
15
mounting type
Wall mounting
GTIN
4046356709453
Manufacturer product designation
Interface module
Manufacturer product description
The VARIOFACE feed-through module implements a 1:1 connection between plug-in push-in spring-cage connection terminal blocks and a D-SUB miniature socket strip (number of positions: 15). A separate ground tap is available.
Product type
DFLK-D15 SUB/F/FKCT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models