??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903058 - DFLK-D50 SUB/M/FKCT
Bill of material
PHOENIX CONTACT 2903058
Product number of the Manufacturer
2903058
Short Description
Interface module
Long Description
VARIOFACE feed-through module, connection 1: Push-in spring connection, connection 2: D-SUB pin strip 50-position
Manufacturer Type Description
DFLK-D50 SUB/M/FKCT
Preview
International product number
4046356709446
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
2.500 A
Application standards
DIN EN 50178, IEC 60664
width
38 mm
height
143.4 mm
net weight
0.147 kg
depth
46 mm
Pole number
50
mounting type
Wall mounting
GTIN
4046356709446
Manufacturer product designation
Interface module
Manufacturer product description
The VARIOFACE feed-through module implements a 1:1 connection between plug-in push-in spring-cage connection terminal blocks and a D-SUB miniature pin strip (number of positions: 50). There is no separate ground tap.
Product type
DFLK-D50 SUB/M/FKCT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드