??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903043 - DFLK 50/FKCT
Bill of material
PHOENIX CONTACT 2903043
Product number of the Manufacturer
2903043
Short Description
Interface module
Long Description
VARIOFACE feed-through module, connection 1: Push-in spring connection, connection 2: IDC/FLK pin strip 1x 50-position
Manufacturer Type Description
DFLK 50/FKCT
Preview
International product number
4046356709583
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
1 A
Application standards
DIN EN 50178
width
38 mm
height
143.4 mm
net weight
0.169 kg
depth
59 mm
Pole number
50
type of electrical connection, control side
blade terminal
mounting type
Wall mounting
GTIN
4046356709583
Manufacturer product designation
Interface module
Manufacturer product description
The VARIOFACE feed-through module implements a 1:1 connection between a push-in spring-cage connection and an IDC/FLK pin strip (2.54 mm, number of positions: 50).
Product type
DFLK 50/FKCT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
预览
3D
2D
下载CAD模型