??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2902934 - TC-D37SUB-AIO16-M-PS-UNI
Bill of material
PHOENIX CONTACT 2902934
Product number of the Manufacturer
2902934
Short Description
Module carrier
Long Description
Universal termination carrier for connecting 16 MINI Analog signal conditioners to digital or analog I/O cards, via D-SUB connector, 37-pos. (1:1 connection), with HART multiplexer connection
Manufacturer Type Description
TC-D37SUB-AIO16-M-PS-UNI
Preview
International product number
4046356697798
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
rated voltage
30 V
rated current
0.023 A
Application standards
EN 60664-1
width
136 mm
height
170 mm
net weight
1.190 kg
depth
159.5 mm
Pole number
37
mounting type
Top-hat rail TH35
GTIN
4046356697798
Manufacturer product designation
Module carrier
Manufacturer product description
Universal termination carrier for connecting 16 MINI Analog signal conditioners to digital or analog I/O cards, via D-SUB connector, 37-pos. (1:1 connection), with HART multiplexer connection
Product type
TC-D37SUB-AIO16-M-PS-UNI
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)