??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2902932 - TC-D37SUB-AIO16-EX-PS-UNI
Bill of material
PHOENIX CONTACT 2902932
Product number of the Manufacturer
2902932
Short Description
Module carrier
Long Description
Universal termination carrier for connecting 16 MACX Analog Ex i signal conditioners to digital or analog I/O cards, via D-SUB connector, 37-pos. (1:1 connection), with HART multiplexer connection
Manufacturer Type Description
TC-D37SUB-AIO16-EX-PS-UNI
Preview
International product number
4046356697989
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
rated voltage
30 V
rated current
0.023 A
Application standards
EN 60664-1
width
243.57 mm
height
170 mm
net weight
0.444 kg
depth
159.5 mm
Pole number
37
mounting type
Top-hat rail TH35
GTIN
4046356697989
Manufacturer product designation
Module carrier
Manufacturer product description
Universal termination carrier for connecting 16 MACX Analog Ex i signal conditioners to digital or analog I/O cards, via D-SUB connector, 37-pos. (1:1 connection), with HART multiplexer connection
Product type
TC-D37SUB-AIO16-EX-PS-UNI
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD