??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2902913 - TC-2D37SUB-DO16-ESD-AR-UNI
Bill of material
PHOENIX CONTACT 2902913
Product number of the Manufacturer
2902913
Short Description
Module carrier
Long Description
Universal termination carrier for redundantly connecting 16 PSR-FSP modules to digital output cards, via two D-SUB connectors, 37-pos. (1:1 connection). Solution for Emergency Shut Down (ESD) applications.
Manufacturer Type Description
TC-2D37SUB-DO16-ESD-AR-UNI
Preview
International product number
4046356703703
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
52
rated voltage
50 V
rated current
1 A
Application standards
DIN EN 50178
width
304 mm
height
170 mm
net weight
1.521 kg
depth
159.5 mm
Pole number
37
mounting type
Top-hat rail TH35
GTIN
4046356703703
Manufacturer product designation
Module carrier
Manufacturer product description
Universal termination carrier for redundantly connecting 16 PSR-FSP modules to digital output cards, via two D-SUB connectors, 37-pos. (1:1 connection). Solution for Emergency Shut Down (ESD) applications.
Product type
TC-2D37SUB-DO16-ESD-AR-UNI
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели