??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2902335 - UM-6M12/ZFKKDS/LED/SO189
Bill of material
PHOENIX CONTACT 2902335
Product number of the Manufacturer
2902335
Short Description
Interface module
Long Description
VARIOFACE module, with spring-cage connection and six M12 female connectors, status indicator per channel
Manufacturer Type Description
UM-6M12/ZFKKDS/LED/SO189
International product number
4046356655071
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
width
100 mm
height
126 mm
rated voltage
24 V
rated current
4 A
Application standards
DIN EN 50178: 1998-04
net weight
0.296 kg
depth
73 mm
Degree of soiling
2
mounting type
Top-hat rail TH35
GTIN
4046356655071
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with spring-cage connection and six M12 female connectors, status indicator per channel
Product type
UM-6M12/ZFKKDS/LED/SO189
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part