??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2902087 - UM-D25SUB/F/PTS/MSTB/GF-AI
Bill of material
PHOENIX CONTACT 2902087
Product number of the Manufacturer
2902087
Short Description
Input module
Long Description
Analog VARIOFACE input module, with COMBICON screw connection and a 25-pos. D-SUB female connector. The signal path can be interrupted with a disconnect knife.
Manufacturer Type Description
UM-D25SUB/F/PTS/MSTB/GF-AI
International product number
4046356648585
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
52
width
111 mm
height
126 mm
rated voltage
25 V
rated current
2 A
Application standards
DIN EN 50178: 1998-04
net weight
0.380 kg
depth
56 mm
Pole number
25
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4046356648585
Manufacturer product designation
Input module
Manufacturer product description
Analog VARIOFACE input module, with COMBICON screw connection and a 25-pos. D-SUB female connector. The signal path can be interrupted with a disconnect knife.
Product type
UM-D25SUB/F/PTS/MSTB/GF-AI
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part